38.7.10 USBHS Device Global Interrupt Disable Register

This register always reads as zero.

The following configuration values are valid for all listed bit names of this register:

ValueDescription
0No effect.
1Clears the corresponding bit in USBHS_DEVIMR.
Name: USBHS_DEVIDR
Offset: 0x0014
Reset: -
Property: Write-only

Bit 3130292827262524 
 DMA_7DMA_6DMA_5DMA_4DMA_3DMA_2DMA_1  
Access WWWWWWW 
Reset ––––––– 
Bit 2322212019181716 
   PEP_9PEP_8PEP_7PEP_6PEP_5PEP_4 
Access WWWWWW 
Reset –––––– 
Bit 15141312111098 
 PEP_3PEP_2PEP_1PEP_0     
Access WWWW 
Reset –––– 
Bit 76543210 
  UPRSMECEORSMECWAKEUPECEORSTECSOFECMSOFECSUSPEC 
Access WWWWWWW 
Reset ––––––– 

Bits 25, 26, 27, 28, 29, 30, 31 – DMA_x DMA Channel x Interrupt Disable

Bits 12, 13, 14, 15, 16, 17, 18, 19, 20, 21 – PEP_x Endpoint x Interrupt Disable

Bit 6 – UPRSMEC Upstream Resume Interrupt Disable

Bit 5 – EORSMEC End of Resume Interrupt Disable

Bit 4 – WAKEUPEC Wakeup Interrupt Disable

Bit 3 – EORSTEC End of Reset Interrupt Disable

Bit 2 – SOFEC Start of Frame Interrupt Disable

Bit 1 – MSOFEC Micro Start of Frame Interrupt Disable

Bit 0 – SUSPEC Suspend Interrupt Disable