45.10.1 USART Control Register

For SPI control, see “USART Control Register (SPI_MODE)”.

Name: US_CR
Offset: 0x0000
Reset: -
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   LINWKUPLINABTRTSDISRTSENDTRDISDTREN 
Access WWWWWW 
Reset –––––– 
Bit 15141312111098 
 RETTORSTNACKRSTITSENDASTTTOSTPBRKSTTBRKRSTSTA 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 TXDISTXENRXDISRXENRSTTXRSTRX   
Access WWWWWW 
Reset –––––– 

Bit 21 – LINWKUP Send LIN Wakeup Signal

ValueDescription
0 No effect.
1 Sends a wakeup signal on the LIN bus.

Bit 20 – LINABT Abort LIN Transmission

ValueDescription
0 No effect.
1 Abort the current LIN transmission.

Bit 19 – RTSDIS Request to Send Pin Control

ValueDescription
0 No effect.
1

Drives RTS pin to 0 if US_MR.USART_MODE field = 2, else drives RTS pin to 1 if US_MR.USART_MODE field = 0.

Bit 18 – RTSEN Request to Send Pin Control

ValueDescription
0 No effect.
1

Drives RTS pin to 1 if US_MR.USART_MODE field = 2, else drives RTS pin to 0 if US_MR.USART_MODE field = 0.

Bit 17 – DTRDIS Data Terminal Ready Disable

ValueDescription
0 No effect.
1 Drives the pin DTR to 1.

Bit 16 – DTREN Data Terminal Ready Enable

ValueDescription
0 No effect.
1 Drives the pin DTR to 0.

Bit 15 – RETTO Start Timeout Immediately

ValueDescription
0 No effect
1 Immediately restarts timeout period.

Bit 14 – RSTNACK Reset Non Acknowledge

ValueDescription
0 No effect
1 Resets NACK in US_CSR.

Bit 13 – RSTIT Reset Iterations

ValueDescription
0 No effect.
1 Resets ITER in US_CSR. No effect if the ISO7816 is not enabled.

Bit 12 – SENDA Send Address

ValueDescription
0 No effect.
1 In Multidrop mode only, the next character written to the US_THR is sent with the address bit set.

Bit 11 – STTTO Clear TIMEOUT Flag and Start Timeout After Next Character Received

ValueDescription
0 No effect.
1 Starts waiting for a character before enabling the timeout counter. Immediately disables a timeout period in progress. Resets the status bit TIMEOUT in US_CSR.

Bit 10 – STPBRK Stop Break

ValueDescription
0 No effect.
1 Stops transmission of the break after a minimum of one character length and transmits a high level during 12-bit periods. No effect if no break is being transmitted.

Bit 9 – STTBRK Start Break

ValueDescription
0 No effect.
1 Starts transmission of a break after the characters present in US_THR and the Transmit Shift Register have been transmitted. No effect if a break is already being transmitted.

Bit 8 – RSTSTA Reset Status Bits

ValueDescription
0 No effect.
1 Resets the status bits PARE, FRAME, OVRE, MANERR, LINBE, LINISFE, LINIPE, LINCE, LINSNRE, LINSTE, LINHTE, LINID, LINTC, LINBK and RXBRK in US_CSR.

Bit 7 – TXDIS Transmitter Disable

ValueDescription
0 No effect.
1 Disables the transmitter.

Bit 6 – TXEN Transmitter Enable

ValueDescription
0 No effect.
1 Enables the transmitter if TXDIS is 0.

Bit 5 – RXDIS Receiver Disable

ValueDescription
0 No effect.
1 Disables the receiver.

Bit 4 – RXEN Receiver Enable

ValueDescription
0 No effect.
1 Enables the receiver, if RXDIS is 0.

Bit 3 – RSTTX Reset Transmitter

ValueDescription
0 No effect.
1 Resets the transmitter.

Bit 2 – RSTRX Reset Receiver

ValueDescription
0 No effect.
1 Resets the receiver.