45.10.4 USART Transmit Holding Register

Name: US_THR
Offset: 0x001C
Reset: -
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TXSYNH      TXCHR[8] 
Access WW 
Reset –– 
Bit 76543210 
 TXCHR[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bit 15 – TXSYNH Sync Field to be Transmitted

ValueDescription
0

The next character sent is encoded as a data. Start frame delimiter is DATA SYNC.

1

The next character sent is encoded as a command. Start frame delimiter is COMMAND SYNC.

Bits 8:0 – TXCHR[8:0] Character to be Transmitted

Next character to be transmitted after the current character if TXRDY is not set.