49.1 Description

There are four Timer Counter (TC) modules, numbered TC0 through TC3. Each TC module consists of three identical TC channels, labeled as Channel 0, Channel 1, and Channel 2.

Each TC channel can be independently programmed to perform a wide range of functions including frequency measurement, event counting, interval measurement, pulse generation, delay timing and Pulse-Width modulation.

Each channel has three external clock inputs, five internal clock inputs and two multipurpose input/output signals which can be configured by the user. Each channel drives an internal interrupt signal which can be programmed to generate processor interrupts.

The TC embeds a quadrature decoder (QDEC) connected in front of the timers and driven by TIOA0, TIOB0 and TIOB1 inputs. When enabled, the QDEC performs the input lines filtering, decoding of quadrature signals and connects to the timers/counters in order to read the position and speed of the motor through the user interface.

The TC block has the following two global registers which act upon all TC channels:

  • Block Control register (TC_BCR): Allows channels to be started simultaneously with the same instruction.
  • Block Mode register (TC_BMR): Defines the external clock inputs for each channel, allowing them to be chained.