49.4 Pin List
| Pin Name | Description | Type |
|---|---|---|
| TCLK0–TCLK2 | External Clock Input | Input |
| TIOA0–TIOA11 | I/O Line A | I/O |
| TIOB0–TIOB11 | I/O Line B | I/O |
Note: TCN.Chm is connected to TIOA(m + 3*N) and
TIOB(m + 3*N), for N=0...3 and m = 0,1,2.
| Pin Name | Description | Type |
|---|---|---|
| TCLK0–TCLK2 | External Clock Input | Input |
| TIOA0–TIOA11 | I/O Line A | I/O |
| TIOB0–TIOB11 | I/O Line B | I/O |
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.