45.6.9.14.4 Checksum Error
This error is generated in Host of Client node configuration, if the received checksum is wrong. This flag can be set to 1 only if the checksum feature is enabled (CHKDIS = 0).
This error is reported by flag US_CSR.LINCE.
This error is generated in Host of Client node configuration, if the received checksum is wrong. This flag can be set to 1 only if the checksum feature is enabled (CHKDIS = 0).
This error is reported by flag US_CSR.LINCE.
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.