45.6.9.14.2 Inconsistent Synch Field Error
This error is generated in Client node configuration, if the Synch Field character received is other than 0x55.
This error is reported by flag US_CSR.LINISFE.
This error is generated in Client node configuration, if the Synch Field character received is other than 0x55.
This error is reported by flag US_CSR.LINISFE.
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.