4.3 BPM Microsystems
BPM Microsystems is the leading global provider of device programming systems for test and measurement systems, factory integration software, and solutions for the semiconductor and electronics industries.
Founded in 1985, BPM Microsystems serves more than 2.000 companies in over 40 countries, including tier 1 Automotive suppliers, programming centers, original equipment manufacturers (OEM), contract manufactures and semiconductor manufacturers. BPM programmers offer high-performance device handling, advanced serialization, and quality control, meeting the highest programming and cyber-security standards for automotive, aerospace, medical, industrial and mobile device applications. BPM’s intelligently designed systems deliver the lowest programming cost per device. From low-volume first articles to high-volume production, BPM Microsystems has a solution to meet customers' needs today and into the future.
BPM Microsystems full-line of programmers and support includes:
The BPM 3910, the latest Automated Programming System (APS). Its combination of speed, throughput, ease-of-use, and small footprint makes the 3910 a value-packed programmer in a class by itself.
bpmmicro.com/programmers/automated-programmers/3910-2/
The flagship product, the BPM 4900, is the most universal production programmer with the highest throughput and is configurable with a variety of input/output options, 3D inspection and advanced laser marking.
www.bpmmicro.com/programmers/automated-programmers/4900-2/
When quality is critical, and volumes are smaller, BPM has two manual programming solutions. The BPM 2900L features four socket card receptacles with an integrated lever socket actuator and universal pressure plate. Up to eleven 2900L can be connected to one computer for up to 44 devices programmed simultaneously.
bpmmicro.com/programmers/manual-programming-systems/2900l/
The BPM 1900 is the first article programming system of BPM Microsystems with a single socket receptacle and is upgradeable to the 2900L.
bpmmicro.com/programmers/manual-programming-systems/1900-2/
BPM Microsystems supports 50.000+ devices from over 200 semiconductor manufacturers. New socket cards and algorithms are continually added and can be developed quickly to meet future programming needs.
For more information, please visit the company's website at www.bpmmicro.com