4.20 Xeltec Inc.
Xeltek Inc. offers professional high-speed programming solutions for in-system production programming of AVR microcontrollers. SuperPro IS01 is intended for small to medium-scale production. SuperPro IS03 and SuperPro XPS01 are for large-scale production and multiple SuperPro IS03 units can be set up to program multiple microcontrollers in parallel, to save production time. All programming tools are controlled through the SuperPro software, and some can also be controlled by command line and LabVIEW. The SuperPro software has multilingual support including English, Chinese, German, French, and other languages.
SuperPro IS01 webpage: http://www.xeltek.com/isp-programmers/in-system-programmers-superpro-is01/
SuperPro IS03 webpage: http://www.xeltek.com/isp-programmers/superpro-is03-in-system-isp-programmer/
SuperPro XPS01 webpage: http://www.xeltek.com/isp-programmers/superpro-xps01-isp-production-workstation/
SuperPro software webpage: http://www.xeltek.com/SuperPro-Software-Download-Center/