4.15 Ronetix
Ronetix is an Austrian manufacturer of high-quality software tool kits, debug probes, and programmers for wide-range CPUs and cores. Ronetix’s JTAG Flash programmer PEEDI is a production and development solution for high-speed programming on-board and on-chip Flash devices on all ARM and AVR based MCUs.
- Programming of over 1000 NOR Flash chips, NAND Flash, OneNAND Flash
- Programming of Data Flash, SPI Flash devices
- Programming of a JFFS2 image to a NAND Flash
- Working in Stand-Alone mode in the production line (with an MMC/SD card)
- Multicore programming; upgrade to PEEDI JTAG Emulator
For more information, see: http://www.ronetix.at/flash-programmer.html