4.18 Softlog Systems
Softlog Systems specializes in In-Circuit Serial Programming™ for Microchip microcontrollers. The ICP product line comprises several high-speed, production-grade in-circuit programmers, each of which offers a set of robust features and flexible options that can be adapted to each customer´s specific production requirements.
The following products have support for AVR and SAM devices:
- ICP2(G3)
- ICP2GANG(G3)
- ICP2COMBO(G3)
- ICP2PORT(G3)
Softlog products are available for sale through microchipDIRECT: www.microchipdirect.com/
Softlog System product page: www.softlog.com/index.asp?page=ICP2&parentid=2
List of supported devices: www.softlog.com/userfiles/file/Downloads/Device%20list.pdf