4.13 Opteeq Technologies Ltd.
Opteeq S-Series is an ultra-fast, industrial grade, In-System Programmer. It universally supports different types of programming interfaces and silicon architectures. Thanks to its compact size and software library, S-Series can be easily integrated into other production equipment, e.g., functional or circuit testing machines, testing fixtures, etc. Additionally, S-Series can also be used as a desktop programmer. To satisfy various output volumes, S-Series offers models with one, four, or eight physical programming channels. Its capability to work stable and the protection of target circuit make the S-Series an excellent choice for mass production of automotive, industrial, and consumer electronics.
Opteeq Technologies product page: www.opteeq.com/en/product.html