4.16 RPM Systems
RPM Systems Corporation with MPQ Four-port In-Circuit Gang Programmers provide programming support with:
- One image on up to four devices in parallel
- Up to 16 MPQs can be interconnected to provide programming of up to 64 devices in parallel
- Up to four separate program images can be stored on the programmer, allowing optional stand-alone operation, and making programming fast and efficient
- Stand-alone, ATE-controlled, or PC-controlled operation
- Device Serialization feature allows automatic serialization of programmed devices
- Secure Image Management feature provides code security and allows restrictions on the number of parts programmed from each image
- Support for Microchip AVR, AVR32, and ARM devices
- Support for SPI, PDI, TPI, JTAG, and SWD Microchip programming interfaces
More information at http://www.rpmsys.com/products.htm