4.14 Phyton, Inc.
Phyton ChipProg line of device programmers for both development and production include single-site, gang parallel, and In-System Programmers. They provide extremely fast Flash programming for Microchip SAM D20, SAM3, SAM4, AVR, C51, and AT89LP microcontrollers, memory devices, and PLDs. Multiple Phyton programmers can be controlled from one computer for concurrent programming, from a friendly GUI, remotely from ATE via DLL, or in Command Line mode. The ChipProg software features script language and other tools for programming automation, allowing the writing of serial numbers and signatures into the chips. Adapters are available (BGA, QFN, QFP, TSOP, SOIC, PLCC, etc.).
ChipProg-ISP webpage: http://phyton.com/categories/product/chipprog-isp
ChipProg-G41 webpage: http://phyton.com/categories/product/chipprog-g41
ChipProg-481 webpage: http://phyton.com/categories/product/chipprog-481
Device Finder webpage: http://phyton.com/device-search