23.12.1 PWMxCON
| Name: | PWMxCON |
| Address: | 0xFA4,0xFA1 |
PWM Control Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OUT | POL | |||||||
| Access | R/W | RO | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 7 – EN PWM Module Enable bit
| Value | Description |
|---|---|
1 |
PWM module is enabled |
0 |
PWM module is disabled |
Bit 5 – OUT PWM Module Output Level When Bit is Read
Bit 4 – POL PWM Output Polarity Select bit
| Value | Description |
|---|---|
1 |
PWM output is inverted |
0 |
PWM output is normal |