4.1 Configuration Words
There are six Configuration Words that allow the user to select the device oscillator, reset, and memory protection options. These are implemented as Configuration Word 1 through Configuration Word 6 at 300000h through 30000Bh.
Important: The DEBUG bit in Configuration Words is managed automatically by device
development tools including debuggers and programmers. For normal device operation, this
bit should be maintained as a ‘
1’.