14.6 CRC Interrupt
The CRC will generate an interrupt when the BUSY bit
transitions from 1 to 0. The CRCIF Interrupt Flag bit of the PIRx register is
set every time the BUSY bit transitions, regardless of whether or not the CRC interrupt is
enabled. The CRCIF bit can only be cleared in software. The CRC interrupt enable is the
CRCIE bit of the PIEx register.