19.6.2 T0CON1
| Name: | T0CON1 |
| Address: | 0xFD5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| T0CS[2:0] | T0ASYNC | T0CKPS[3:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:5 – T0CS[2:0] Timer0 Clock Source Select
Bit 4 – T0ASYNC TMR0 Input Asynchronization Enable
| Value | Description |
|---|---|
1 |
The input to the TMR0 counter is not synchronized to system clocks |
0 |
The input to the TMR0 counter is synchronized to FOSC/4 |
Bits 3:0 – T0CKPS[3:0] Prescaler Rate Select
| Value | Description |
|---|---|
1111 |
1:32768 |
1110 |
1:16384 |
1101 |
1:8192 |
1100 |
1:4096 |
1011 |
1:2048 |
1010 |
1:1024 |
1001 |
1:512 |
1000 |
1:256 |
0111 |
1:128 |
0110 |
1:64 |
0101 |
1:32 |
0100 |
1:16 |
0011 |
1:8 |
0010 |
1:4 |
0001 |
1:2 |
0000 |
1:1 |