4.8.1 Pin Capacitance

Table 4-7. Pin Capacitance(1,2)
SymbolTypicalMaximumUnitsConditions
CIN46pFVIN = 0V
COUT812pFVOUT = 0V
Note:
  1. This parameter is characterized but is not 100% tested in production.
  2. f = 1 MHz, TA = 25°C