3.5.8 UART/USB Bridge Interface
UART0 of ATSAM4CMS16C is user accessible by means of micro USB type B connector (J9). A single chip bridge, MCP2200 device, is used to convert the UART signal to USB levels to ease PC connectivity (USB 2.0, full speed) for debugging purposes.
A high speed optocoupler provides isolation between the PCB signals and your PC. This lets you connect the USB cable when you are using metrology circuit or an PLCOUPxxx board not isolated from mains.
Furthermore, UART0 and UART1 as TTL level signals (3.3 V) are also available in a triple row male connector (J5). If this interface is used, USB port (J9) must remain unconnected to avoid collisions on UARTs signals.