24.2.7 I2C Backward Compatibility
I3C is backward compatible with many legacy I2C devices, but there are some limitations, such as the lack of support for clock stretching, clock synchronization, high-speed mode and 10-bit addressing.
I3C is backward compatible with many legacy I2C devices, but there are some limitations, such as the lack of support for clock stretching, clock synchronization, high-speed mode and 10-bit addressing.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.