9.4.5 Oscillator

To support independent operation with its controller, the module includes a built-in oscillator. A built-in 70 kHz oscillator maintains input source monitoring if the system oscillator fails due to dependency on monitored input sources. It is designed to operate without depending on any VDDCORE level logic and/or the associated voltage source, most likely the sources being monitored.