9.4.2 State Machine
The state machine processes the independent monitoring of the voltage domains. The state machine updates the source select signal on each rising clock edge using a round-robin scheme. The factory scan sources are listed in Table 9-3. If any of the scan sources trigger an OV or UV event, a device Reset will occur.
| Scan Sources |
|---|
| System Bandgap (0.6V) |
| VDDCORE |
| VREG2 |
| VREG3 |
| VREG4 |