3.6.5 Floating-Point Control Register

Note:
  1. Floating-Point Exception Mask bits, FCR [6:0]: Each Exception Mask bit corresponds to an Exception Status flag in the FSR. The Mask bit must be clear to allow the exception event to generate an interrupt to the CPU. The Underflow Mask bit (FCR.UDFM) is also used as part of the Flush-to-Zero (FTZ) mode enable as discussed in Flush-To-Zero (FTZ) .

    Floating-Point Rounding Mode Control bits, FCR [9:8]: These bits define the global IEEE 754 Compatible Rounding mode used by the FPU instruction. See Rounding Modes .

    Floating-Point Subnormal Override Mode Control bits, FCR [11:10]: These bits enable the Subnormals-Are-Zero (SAZ) and Flush-To-Zero (FTZ) Subnormal Override modes supported by the FPU.

Name: FCR

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     SAZFTZRND [1:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
  SUBOM HUGIM INXM UDFM OVFMDIV0MINVALM 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1111111 

Bit 11 – SAZ Subnormals-Are-Zero Operand Mode bit

ValueDescription
1 Subnormals-Are-Zero mode is enabled.
0 Subnormals-Are-Zero mode is disabled.

Bit 10 – FTZ Flush-To-Zero Result Mode bit

ValueDescription
1 Flush-To-Zero mode is enabled.
0 Flush-To-Zero mode is disabled.

Bits 9:8 – RND [1:0] FPU Rounding Mode bits

ValueDescription
11 IEEE Round to Negative Infinity (floor)
10 IEEE Round to Positive Infinity (ceiling)
01 IEEE Round to Zero (truncate)
00 IEEE Round to Nearest (even)

Bit 6 – SUBOM  Subnormal Operand Exception Mask bit

ValueDescription
1 Subnormal exception is masked.
0 Subnormal exception is not masked.

Bit 5 – HUGIM  Huge Integer Exception Mask bit

ValueDescription
1 Huge Integer exception is masked.
0 Huge Integer exception is not masked.

Bit 4 – INXM  Inexact Exception Mask bit

ValueDescription
1 Inexact exception is masked.
0 Inexact exception is not masked.

Bit 3 – UDFM  Underflow Exception Mask bit

ValueDescription
1 Underflow exception is masked.
0 Underflow exception is not masked.

Bit 2 – OVFM Overflow Exception Mask bit

ValueDescription
1 Overflow exception is masked.
0 Overflow exception is not masked.

Bit 1 – DIV0M Divide-By-Zero Exception Mask bit

ValueDescription
1 Divide-By-Zero exception is masked.
0 Divide-By-Zero exception is not masked.

Bit 0 – INVALM Invalid Exception Mask bit

ValueDescription
1 Invalid exception is masked.
0 Invalid exception is not masked.