3.6.6 Floating-Point Status Register

Note: Dynamic Floating-Point Exception Status bits, FSR [6:0]: Dynamic Status bits are updated based on the results from each instruction functional block and will be updated after execution of each instruction.

Sticky Floating-Point Exception Status bits, FSR [14:8]: Sticky Status bits can be set based on the results from each instruction functional block but cannot be cleared by hardware (other than at device Reset) and, therefore, represent a history of status since the last time the sticky bits were cleared. The FSR bits can be cleared through software.

Floating-Point Compare Status bits, FSR [19:16]: The status generated by executing a floating-point compare (FCPS/FCPQ) instruction. Used individually or combined to generate the floating-point branch conditions used by the CPU CBRAn instructions.

Floating-point Test Status bits, FSR [27:24]: Floating-Point Datum Characteristic status generated by executing the Floating-Point Test (FTST) instruction.

Name: FSR

Legend: R = Readable bit; W = Writable bit; HS = Hardware Settable bit

Bit 3130292827262524 
    SUBINFFNFZFNAN 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000 
Bit 2322212019181716 
     GTLTEQUN 
Access R/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000 
Bit 15141312111098 
  SUBOSHUGISINXSUDFSOVFSDIV0SINVALS 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000000 
Bit 76543210 
  SUBOHUGIINXUDFOVFDIV0INVAL 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000000 

Bit 28 – SUB (FTST) Subnormal Status bit

ValueDescription
1 Operand is subnormal.
0 Operand result is not subnormal.

Bit 27 – INF (FTST) Infinite Status bit

ValueDescription
1 Operand is infinite.
0 Operand is not infinite.

Bit 26 – FN (FTST) Negative Status bit

ValueDescription
1 Operand is negative.
0 Operand is not negative.

Bit 25 – FZ (FTST) Zero Status bit

ValueDescription
1 Operand is zero.
0 Operand is not zero.

Bit 24 – FNAN (FTST) Not a Number Status bit

ValueDescription
1 Operand is a NaN (qNaN or sNaN) value.
0 Operand is not a NaN value.

Bit 19 – GT (FCPS/FCPQ) Greater Than Status bit

ValueDescription
1 Minuend is greater than the subtrahend (Fb > Fs).
0 Minuend is not greater than the subtrahend (Fb ≤ Fs).

Bit 18 – LT (FCPS/FCPQ) Less Than Status bit

ValueDescription
1 Minuend is less than the subtrahend (Fb < Fs).
0 Minuend is not less than the subtrahend (Fb ≥ Fs).

Bit 17 – EQ (FCPS/FCPQ) Equal Status bit

ValueDescription
1 Minuend is equal to the subtrahend (Fb = Fs).
0 Minuend is not equal to the subtrahend (Fb != Fs).

Bit 16 – UN (FCPS/FCPQ) Unordered Status bit

ValueDescription
1 Either or both operands are NaN values.
0 Neither operands are NaN values.

Bit 14 – SUBOS Sticky Subnormal Operand Exception Flag bit

ValueDescription
1 Subnormal Operand exception has just occurred or at some time in the past.
0 Subnormal Operand exception has not occurred.

Bit 13 – HUGIS Sticky Huge Integer Exception Flag bit

ValueDescription
1 Huge Integer exception has just occurred or at some time in the past.
0 Huge Integer exception has not occurred.

Bit 12 – INXS Sticky Inexact Exception Flag bit

ValueDescription
1 Inexact exception has just occurred or at some time in the past.
0 Inexact exception has not occurred.

Bit 11 – UDFS Sticky Underflow Exception Flag bit

ValueDescription
1 Underflow exception has just occurred or at some time in the past.
0 Underflow exception has not occurred.

Bit 10 – OVFS Sticky Overflow Exception Flag bit

ValueDescription
1 Overflow exception has just occurred or at some time in the past.
0 Overflow exception has not occurred.

Bit 9 – DIV0S Sticky Divide by Zero Exception Flag bit

ValueDescription
1 Divide by Zero exception has just occurred or at some time in the past.
0 Divide by Zero exception has not occurred.

Bit 8 – INVALS Sticky Invalid Exception Flag bit

ValueDescription
1 Invalid exception has just occurred or at some time in the past.
0 Invalid exception has not occurred.

Bit 6 – SUBO Subnormal Operand Exception Flag bit

ValueDescription
1 Subnormal Operand exception has occurred.
0 Subnormal Operand exception has not occurred.

Bit 5 – HUGI Huge Integer Exception Flag bit

ValueDescription
1 Huge Integer exception has occurred.
0 Huge Integer exception has not occurred.

Bit 4 – INX Inexact Exception Flag bit

ValueDescription
1 Inexact exception has occurred.
0 Inexact exception has not occurred.

Bit 3 – UDF Underflow Exception Flag bit

ValueDescription
1 Underflow exception has occurred.
0 Underflow exception has not occurred.

Bit 2 – OVF Overflow Exception Flag bit

ValueDescription
1 Overflow exception has occurred.
0 Overflow exception has not occurred.

Bit 1 – DIV0 Divide by Zero Exception Flag bit

ValueDescription
1 Divide by Zero exception has occurred.
0 Divide by Zero exception has not occurred.

Bit 0 – INVAL Invalid Exception Flag bit

ValueDescription
1 Invalid exception has occurred.
0 Invalid exception has not occurred.