22.3.3 SPIx Status Register
- SPITUR is cleared when ON =
0. When IGNTUR =1, SPITUR provides the dynamic status of the Transmit Underrun condition, but does not stop RX/TX operation and does not need to be cleared by software.
Legend: C = Clearable bit; HS = Hardware Settable bit; HSC = Hardware Settable/Clearable bit
| Name: | SPIxSTAT |
| Offset: | 0x1808, 0x1828, 0x1848 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RXELM[2:0] | |||||||||
| Access | R/HS/C | R/HS/C | R/HS/C | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TXELM[2:0] | |||||||||
| Access | R/HSC | R/HSC | R/HSC | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FRMERR | SPIBUSY | SPITUR | |||||||
| Access | R/C/HS | R/HSC | R/HSC | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SRMT | SPIROV | SPIRBE | SPITBE | SPITBF | SPIRBF | ||||
| Access | R/HSC | R/C/HS | R/HSC | R/HSC | R/HSC | R/HSC | |||
| Reset | 0 | 0 | 1 | 1 | 0 | 0 |
Bits 26:24 – RXELM[2:0] Receive Buffer Element Count bits (valid in Enhanced Buffer mode)
Bits 18:16 – TXELM[2:0] Transmit Buffer Element Count bits (valid in Enhanced Buffer mode)
Bit 12 – FRMERR SPIx Frame Error Status bit
| Value | Description |
|---|---|
1 |
Frame error is detected. |
0 |
No frame error is detected. |
Bit 11 – SPIBUSY SPIx Activity Status bit
| Value | Description |
|---|---|
1 |
Module is currently busy with some transactions. |
0 |
No ongoing transactions (at time of read). |
Bit 8 – SPITUR SPIx Transmit Underrun Status bit(1)
| Value | Description |
|---|---|
1 |
Transmit buffer has encountered a Transmit Underrun condition. |
0 |
Transmit buffer does not have a Transmit Underrun condition. |
Bit 7 – SRMT Shift Register Empty Status bit
| Value | Description |
|---|---|
1 |
No current or pending transactions (i.e., neither SPIxTXB or SPIxTXSR contains data to transmit). |
0 |
Current or pending transactions. |
Bit 6 – SPIROV SPIx Receive Overflow Status bit
| Value | Description |
|---|---|
1 |
A new byte/half-word/word has been completely received when the SPIxRXB is full. |
0 |
No overflow. |
Bit 5 – SPIRBE SPIx RX Buffer Empty Status bit
Standard Buffer Mode:
Automatically set in hardware when SPIxBUF is read from, reading SPIxRXB. Automatically cleared in hardware when SPIx transfers data from SPIxRXSR to SPIxRXB.
Enhanced Buffer Mode:
Indicates RXELM[2:0] = 00.
| Value | Description |
|---|---|
1 |
RX buffer is empty. |
0 |
RX buffer is not empty. |
Bit 3 – SPITBE SPIx Transmit Buffer Empty Status bit
Standard Buffer Mode:
Automatically set in hardware when SPIx transfers data from SPIxTXB to SPIxTXSR. Automatically cleared in hardware when SPIxBUF is written, loading SPIxTXB.
Enhanced Buffer Mode:
Indicates TXELM[2:0] = 00.
| Value | Description |
|---|---|
1 |
SPIxTXB is empty. |
0 |
SPIxTXB is not empty. |
Bit 1 – SPITBF SPIx Transmit Buffer Full Status bit
Standard Buffer Mode:
Automatically set in hardware when SPIxBUF is written, loading SPIxTXB. Automatically cleared in hardware when SPIx transfers data from SPIxTXB to SPIxTXSR.
Enhanced Buffer Mode:
Indicates TXELM[2:0] = 11.
| Value | Description |
|---|---|
1 |
SPIxTXB is full. |
0 |
SPIxTXB not full. |
Bit 0 – SPIRBF SPIx Receive Buffer Full Status bit
Standard Buffer Mode:
Automatically set in hardware when SPIx transfers data from SPIxRXSR to SPIxRXB. Automatically cleared in hardware when SPIxBUF is read from, reading SPIxRXB.
Enhanced Buffer Mode:
Indicates RXELM[2:0] = 11.
| Value | Description |
|---|---|
1 |
SPIxRXB is full. |
0 |
SPIxRXB is not full. |