3.4.4.4 Module Operation When Cache Enabled
The PBU will be preconfigured so that the Cache functionality is fixed to Instruction Cache mode, which is the only type of operation described in this section.
The PBU will be preconfigured so that the Cache functionality is fixed to Instruction Cache mode, which is the only type of operation described in this section.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.