6.4.3.5 Programming the Entire Inactive Partition (Dual Partition Modes)

To entirely update the code in the inactive partition:

  1. Erase the inactive partition. Do an inactive panel erase using the steps described in Inactive Panel Erase Sequence.
  2. Write each page of the Inactive Partition using row writes, as described in User Row Programming Sequence.
  3. Verify the written data. One suggested method is to perform a CRC on the data to be written and verify the CRC value on the full partition to ensure the data were written correctly.