6.4.3.4 Inactive Panel Erase

An inactive panel erase erases the entire inactive partition including the UCA1 and UCA2 pages, depending on which partition is mapped on to the inactive space. This includes Flash protection regions in the inactive partition defined as OTP or IRT, unless UCB write/erase protection is enabled.