19.4.2 Pulse Density Modulation (PDM) DAC

Each instance of the High-Speed Analog Comparator with the Slope Compensation DAC has a dedicated DAC that is used to program the comparator threshold voltage via the DACxDAT register. The DAC comprises a digital Pulse Density Modulation (PDM) module, followed by a multistage RC filter. The PDM module generates a high-frequency output signal whose density is proportional to the DACxDAT register value.

The DACDAT[15:0] data limits in the DACxDAT register are bound between 0x0CD and 0xF32 leading to a DAC output of 5% to 95% of VDD. For any intermediate value between 0xCD and 0xF32, the output voltage of the DAC will be proportional. The equation to calculate the DAC output voltage based on VDD voltage source is provided in Equation 19-1. The DAC voltage can be varied in steps of VDD/(2N – 1), where N is the number of DAC bits (N = 12). The DAC modules as a whole are controlled by the ON bit (DACCTRL1[15]). The ON bit enables or disables all comparator/DAC modules instantiated on a given device or device core. The DACEN bit (DACxCON[15]) provides individual control of the DAC module. The individual DAC registers have an output enable bit, DACOEN (DACxCON[8]), which enables the DAC output voltage to be routed to an external output pin, DACOUTx. The DACOUTx pin can only be associated with a single DAC. If more than one DACOEN bit is set, the DACOUTx pin will be a combination of the signals. For devices with more than one DAC output buffer, the odd numbered DAC outputs connect to DACOUT1 with the even channels connecting to DACOUT2. A configuration example to set the DAC output voltage is shown in Configuration of DAC Register.

Equation 19-1. 
VDAC = DACOUT1 • (VDD)/4095

Where: 0x0CD ≤ DACxDATbits.DACDAT ≤ 0xF32

Configuration of DAC Register

/* DAC Register Settings */
DAC1DATbits.DACDAT = 0x4D9;	   /* DAC Output set to 1V (VDD = 3.3V)*/
DAC1CONbits.DACOEN = 1;				/* Enable DAC 1 output on pin DACOUT1 */
DAC1CONbits.DACEN = 1;				 /* Enable DAC 1 */
DACCTRL1bits.ON = 1;				    /* Turn ON all DACs */