36.2.4 Deadman Timer Status Register

Name: DMTSTAT
Offset: 0x3A0C
Property: R/W

Legend: R = Readable bit; W = Writable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BAD1BAD2EVENT    WINOPN 
Access R/HS/HCR/HS/HCR/HS/HCR 
Reset 0000 

Bit 7 – BAD1 BAD STEP1 Value Detect bit

This bit is cleared by a Reset or a successful post NMI clear sequence bit.

ValueDescription
1 Incorrect STEP1[7:0] value was detected.
0 Incorrect STEP1[7:0] value was not detected.

Bit 6 – BAD2 BAD STEP2 Value Detect bit

This bit is cleared by a Reset or a successful post NMI clear sequence bit.

ValueDescription
1 Incorrect STEP2[7:0] value was detected.
0 Incorrect STEP2[7:0] value was not detected.

Bit 5 – EVENT Deadman Timer Event bit

This bit is cleared by a Reset or a successful post NMI clear sequence bit.

ValueDescription
1 DMT counter expired or a BAD1 or BAD2 step occurred.
0 No errors detected.

Bit 0 – WINOPN Deadman Timer Clear Window bit

ValueDescription
1 Deadman Timer clear window is open.
0 Deadman Timer clear window is not open.