36.2.1 Deadman Timer Control Register

Legend: S = Settable bit

Note:
  1. The ON bit is a write once bit, and writes to the PSCNT and PSINTV registers, which are not enabled when ON = 1.
Name: DMTCON
Offset: 0x3A00
Property: 

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON        
Access R/S 
Reset 0 
Bit 76543210 
          
Access  
Reset  

Bit 15 – ON  On bit(1)

ValueDescription
1 Enables the Deadman Timer.
0 The DMT is reset at a RESET instruction.