30.2.1.2 Control Functions
There are three commands for control functions, PTGCTRL,
PTGADD and PTGCOPY. The
PTGCTRL command controls the operation of the delay
timers, software triggers and the strobe output. The PTGADD
command is used to add the contents of the PTGADJ register to other PTG
registers, including the counters, timers, step delay and Literal register.
The PTGCOPY command is used to copy the contents of the
PTGHOLD register to other PTG registers, similar to the
PTGADD command.