Target Interrupt Request Generation with Virtual Target
The application of the Shared Peripheral Logic can decide to send a Target Interrupt Request by asserting the SIR bit in the Target Interrupt Request Register along with the source of payload data and the Virtual Target ID.
When the Virtual Target is enabled, I3CxTGTINT[SIRTGTINDX] is available to select what Dynamic address is used for the generation of the IBI.