26.4.1.3.1 User Value
The user value works like a clock divider and allows the user to set a value for the divider to determine when getsense will trigger.
The user value works like a clock divider and allows the user to set a value for the divider to determine when getsense will trigger.
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.