30.3.1 PTG Control Register
Legend: R = Readable bit, W = Writable bit, HC = Hardware Clearable bit, HS = Hardware Settable bit
- These bits are read-only when the module is executing step commands.
- This bit is only used with
the
PTGCTRL 0b1010/0b1011step command software trigger options. Refer to Wait for Software Trigger for more information. - The PTGSSEN bit may only be written during a debugging session. See Single-Step Mode for more information.
- These bits apply to the
PTGWHIandPTGWLOcommands only.
| Name: | PTGCON |
| Offset: | 0x3500 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Reserved[2:0] | PTGDIV[4:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PTGPWD[3:0] | PTGWDT[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | SIDL | PTGTOGL | PTGSWT | PTGSSEN | PTGIVIS | ||||
| Access | R/W | R/W | R/W | R/W/HC | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PTGSTRT | PTGWDTO | PTGBUSY | PTGITM[1:0] | ||||||
| Access | R/W/HC | R/C/HS | R/HS/HC | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 31:29 – Reserved[2:0]
Maintain as ‘0’
Bits 28:24 – PTGDIV[4:0] PTG Module Clock Prescaler (Divider) bits(1)
| Value | Description |
|---|---|
11111 |
Divide by 32 |
11110 |
Divide by 31 |
... |
|
00001 |
Divide by 2 |
00000 |
Divide by 1 |
Bits 23:20 – PTGPWD[3:0] PTG Trigger Output Pulse-Width (in PTG clock cycles) bits(1)
| Value | Description |
|---|---|
1111 |
All trigger outputs are 16 PTG clock cycles wide. |
1110 |
All trigger outputs are 15 PTG clock cycles wide. |
... |
|
0001 |
All trigger outputs are two PTG clock cycles wide. |
0000 |
All trigger outputs are one PTG clock cycle wide. |
Bits 18:16 – PTGWDT[2:0] PTG Watchdog Timer Time-out Selection bits(1)
| Value | Description |
|---|---|
111 |
Watchdog Timer will time-out after 512 PTG clocks. |
110 |
Watchdog Timer will time-out after 256 PTG clocks. |
101 |
Watchdog Timer will time-out after 128 PTG clocks. |
100 |
Watchdog Timer will time-out after 64 PTG clocks. |
011 |
Watchdog Timer will time-out after 32 PTG clocks. |
010 |
Watchdog Timer will time-out after 16 PTG clocks. |
001 |
Watchdog Timer will time-out after eight PTG clocks. |
000 |
Watchdog Timer is disabled. |
Bit 15 – ON PTG Enable bit
| Value | Description |
|---|---|
1 |
PTG is enabled. |
0 |
PTG is disabled. |
Bit 13 – SIDL PTG Stop in Idle Mode bit
| Value | Description |
|---|---|
1 |
Halts PTG operation when device is Idle. |
0 |
PTG operation continues when device is Idle. |
Bit 12 – PTGTOGL PTG Toggle Trigger Output bit(1)
| Value | Description |
|---|---|
1 |
Toggles state of TRIG output for each execution of
|
0 |
Generates a single TRIG pulse for each execution of
|
Bit 10 – PTGSWT PTG Software Trigger bit(2)
| Value | Description |
|---|---|
1 |
Asserts the PTG software trigger. |
0 |
Deasserts the PTG software trigger (Level-Sensitive mode)/cleared by hardware (Edge-Sensitive mode). |
Bit 9 – PTGSSEN PTG Single-Step Enable bit(3)
If in Debug mode:
1 = Enables Single-Step mode.
0 = Disables Single-Step mode.
If not in Debug mode:
Writes have no effect; read as ‘0’.
Bit 8 – PTGIVIS PTG Internal Counter/Timer Visibility bit(1,4)
| Value | Description |
|---|---|
1 |
Reading the PTGSDLIM, PTGCxLIM or PTGTxLIM registers returns the current values of their corresponding internal Counter/Timer registers (PTGSD, PTGCx and PTGTx). |
0 |
Reading the PTGSDLIM, PTGCxLIM or PTGTxLIM registers returns the value of these Limit registers. |
Bit 7 – PTGSTRT PTG Start Sequencer bit(3)
If not in Single-Step mode:
1 = Starts to sequentially execute the commands.
0 = Stops executing the commands.
If in Single-Step mode:
1 = Executes the next step command, then halts the
sequencer.
0 = Manually halts the sequencer/execution of signal command has
completed (cleared by hardware).
Bit 6 – PTGWDTO PTG Watchdog Timer Time-out Status bit(1)
| Value | Description |
|---|---|
1 |
PTG Watchdog Timer has timed out. |
0 |
PTG Watchdog Timer has not timed out. |
Bit 5 – PTGBUSY PTG State Machine Busy bit
| Value | Description |
|---|---|
1 |
PTG is running on the selected clock source. |
0 |
PTG state machine is not running. |
Bits 1:0 – PTGITM[1:0] PTG Input Trigger Operation Selection bits(1,4)
| Value | Description |
|---|---|
11 |
Single-level detect with step delay not executed on exit of command,
regardless of the |
10 |
Single-level detect with step delay executed on exit of command (Mode 2). |
01 |
Continuous edge detect with step delay not executed on exit of command,
regardless of the |
00 |
Continuous edge detect with step delay executed on exit of command (Mode 0). |