9.1 Absolute Maximum Ratings
I/O Supply Voltage | All GPIO | -0.3V to 4.0V |
Note: Stresses beyond
those listed under “Absolute Maximum Ratings” may cause permanent
damage to the device. This is a stress rating only and functional
operation of the device at these or other conditions beyond those
indicated in the operational sections of this specification is not
implied. Exposure to absolute maximum rating conditions for
extended periods may affect device reliability.
|
||||||
QSPI Supply Voltage | VDDQSPI | -0.3V to 4.0V | |||||||
Main Supply Voltage | 5V_MAIN | -0.3V to 6.0V | |||||||
Backup Supply Voltage | VDDBU | -0.3V to 4.0V | |||||||
Ambient Temperature | TAMBIENT | -40 to +85°C | |||||||
Storage Temperature | TSTORAGE | -55 to +150°C | |||||||
Maximum Input Current | VDD_MAIN | 2A max. |