9.3 DC Characteristics
The following characteristics are applicable to the TA = -40°C to +85°C operating temperature range, unless otherwise specified.
Pad | Parameter | Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|---|
VIL | Low-level input voltage | All GPIO @ 3.3V | -0.3 | – | 0.4 | V |
VIH | High-level input voltage | All GPIO @ 3.3V | 2.3 | – | 3.6 | V |
VOL | Low-level output voltage | IO max. | – | – | 0.41 | V |
VOH | High-level output voltage | IO max. | 2.9 | – | – | V |
IIL | Low-level input current | All GPIO @ 3.3V | -1 | – | 1 | µA |
IIH | High-level input current | All GPIO @ 3.3V | -1 | – | 1 | µA |
IOL | Low-level output current | All GPIO @ 3.3V / Low | -2 | – | – | mA |
All GPIO @ 3.3V / High | -32 | – | – | mA | ||
IOH | High-level output current | All GPIO @ 3.3V / Low | – | – | 2 | mA |
All GPIO @ 3.3V / High | – | – | 32 | mA |