9.4 Power Consumption
The following current consumption values are provided for information only.
Current consumption can vary according to temperature, MPU load, GPU load and customer application (hardware connections, software application not listed).
Node | Measurement | Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|---|
5V_MAIN | Current consumption | Linux and Ethernet transfer. 5V_MAIN = 5.00V | – | 115 | 130 | mA |
5V_MAIN | Current consumption | Linux in Idle1 5V_MAIN = 5.00V | – | 90 | 105 | mA |
5V_MAIN | Current consumption | System off, all supplies off. 5V_MAIN = 5.00V | – | 10 | 25 | µA |
VDDBU | Current consumption | VDDBU = 3.3V, @ 25°C | – | 2.43 | – | µA |
VDDBU | Current consumption | 1.6V < VDDBU < 3.6V. All temperature ranges, all modes | 1.4 | – | 5 | µA |
Note:
- "Linux in Idle" means that Linux is loaded and that the prompt is shown on the console, waiting for instructions.