9.2 Recommended Operating Conditions
The following table provides the operating conditions for the SAM9X60D1G-I/LZB.
Symbol | Parameter | Min | Max | Unit |
---|---|---|---|---|
All GPIO | I/O supply voltage | 3.23 | 3.36 | V |
VDDQSPI | QSPI supply voltage | 1.6 | 3.6 | V |
5V_MAIN | Main supply voltage | 3.0 | 5.5 | V |
VDDBU | Backup supply voltage | 1.65 | 3.6 | V |
TA | Operating temperature | –40 | 85 | °C |