5.1 Power Supplies
Pin No. | Name | Power Type | Voltage Range | Output Current Capability | Power Domains |
---|---|---|---|---|---|
123 | VDDBU | Input | See Note (1) | – | Backup supply input |
56 | VDDQSPI | Input | See Note (1) | – | QSPI supply input |
41, 42 | VDD_3V3 | Output | 3.3V ± 2% | 600 mA | I/O supply and customer application output |
54, 55 | VDDIOM | Output | 1.8V ± 2% | 600 mA | DDR memory supply and customer application output |
52, 53 | 5V_MAIN | Input | See Note (1) | – | System input power |
29 | VLDO1 | Output | [0.9V - 3.7V] - 3.3V | 300 mA | Adjustable output depending on application settings |
Note:
- See voltage range in Recommended Operating Conditions.
The SAM9X60D1G-I/LZB System-On-Module is supplied by a unique input (5V_MAIN) and its internal supplies are all delivered by a power management unit (MCP16501), as shown in the Power Architecture diagram below.