4.2.5 System Pin List
Pin No. | Pin Name | Power Rail | I/O Type | Description | Note |
---|---|---|---|---|---|
136 | HSDA_P | VDD_3V3 | I/O | USB host port A high-speed data + | – |
135 | HSDA_N | VDD_3V3 | I/O | USB host port A high-speed data - | – |
138 | HSDB_P | VDD_3V3 | I/O | USB host port B high-speed data + | – |
137 | HSDB_N | VDD_3V3 | I/O | USB host port B high-speed data - | – |
140 | HSDC_P | VDD_3V3 | I/O | USB host port C high-speed data + | – |
139 | HSDC_N | VDD_3V3 | I/O | USB host port C high-speed data - | – |
44 | WKUP0 | VDDBU | I | Wake-up input | 2 |
37 | SHDN | VDDBU | O | Shutdown control | – |
149 | JTAGSEL | VDDBU | I | JTAG selection | – |
14 | TCK | VDD_3V3 | I | Test clock | – |
15 | TDI | VDD_3V3 | I | Test data in | – |
16 | TDO | VDD_3V3 | O | Test data out | – |
13 | TMS | VDD_3V3 | I | Test mode select | – |
17 | RTCK | VDD_3V3 | O | Return test clock | – |
43 | NRST | VDD_3V3 | I/O | External nReset input/output | 1 |
28 | NSTART | 5V_MAIN | I/PU | Start event input. Drive to low to initiate a start-up sequence. | – |
30 | LOUT_FB | VLDO1 | I | LDO feedback pin. Connect to external resistor divider to VLDO1 for output voltage adjustment. | – |
31 | LEN | 5V_MAIN | I | VLDO1 enable input | – |
68 | ETH0_RX_N | – | I/O | Physical receive or transmit signal (– differential) | – |
69 | ETH0_RX_P | – | I/O | Physical receive or transmit signal (+ differential) | – |
70 | ETH0_TX_N | – | I/O | Physical transmit or receive signal (– differential) | – |
71 | ETH0_TX_P | – | I/O | Physical transmit or receive signal (+ differential) | – |
66 | ETH0_LED0 | – | I/PU/O | Programmable LED0 output | 1 |
132 | 24M_EN | VDD_3V3 | I | 24-MHz MEMS oscillator input pin used for main clock | – |
75 | 25M_EN | VDD_3V3 | I | 25-MHz MEMS oscillator input pin used for Ethernet clock | – |
11 | NAND_CS_IN | VDD_3V3 | I | NAND Flash chip select input. Connect to pin 12. | 1 |
Note:
- The signal is internally pulled up with a 10 kΩ resistor.
- The signal is internally pulled up with a 100 kΩ resistor.