4.2.1 PIOA Pin List
Pad No. |
Power |
I/O Type | Primary | Alternate | PIO Peripheral | Reset State | Note | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
Signal | Dir | Signal | Dir | Func | Signal | Dir |
Signal, Dir, |
||||
21 | VDDIOP0 | GPIO | PA0 | I/O | – | – | A | FLEXCOM0_IO0 | I/O | PIO, I, PU, ST | 1, 3 |
22 | VDDIOP0 | GPIO | PA1 | I/O | – | – | A | FLEXCOM0_IO1 | I/O | PIO, I, PU, ST | 1, 3 |
81 | VDDIOP0 | GPIO | PA2 | I/O | WKUP1 | – | B | SDMMC1_DAT1 | I/O | PIO, I, PU, ST | 2 |
82 | VDDIOP0 | GPIO | PA3 | I/O | – | – | B | SDMMC1_DAT2 | I/O | PIO, I, PU, ST | 2 |
83 | VDDIOP0 | GPIO | PA4 | I/O | – | – | B | SDMMC1_DAT3 | I/O | PIO, I, PU, ST | 2 |
73 | VDDIOP0 | GPIO | PA5 | I/O | – | – | A | FLEXCOM1_IO0 | I/O | PIO, I, PU, ST | – |
B | CANTX1 | O | |||||||||
74 | VDDIOP0 | GPIO | PA6 | I/O | – | – | A | FLEXCOM1_IO1 | I/O | PIO, I, PU, ST | – |
B | CANRX1 | I | |||||||||
32 | VDDIOP0 | GPIO | PA7 | I/O | – | – | A | FLEXCOM2_IO0 | I/O | PIO, I, PU, ST | – |
B | FLEXCOM4_IO4 | O | |||||||||
C | FLEXCOM5_IO4 | O | |||||||||
33 | VDDIOP0 | GPIO | PA8 | I/O | – | – | A | FLEXCOM2_IO1 | I/O | PIO, I, PU, ST | – |
B | FLEXCOM5_IO3 | I/O | |||||||||
C | FLEXCOM4_IO5 | O | |||||||||
142 | VDDIOP0 | GPIO | PA9 | I/O | WKUP2 | – | A | DRXD | I | PIO, I, PU, ST | – |
B | CANRX0 | I | |||||||||
143 | VDDIOP0 | GPIO | PA10 | I/O | WKUP3 | – | A | DTXD | O | PIO, I, PU, ST | – |
B | CANTX0 | O | |||||||||
144 | VDDIOP0 | GPIO | PA11 | I/O | – | – | A | FLEXCOM4_IO1 | I/O | PIO, I, PU, ST | – |
B | SDMMC1_DAT0 | I/O | |||||||||
145 | VDDIOP0 | GPIO | PA12 | I/O | – | – | A | FLEXCOM4_IO0 | I/O | PIO, I, PU, ST | – |
B | SDMMC1_CMD | I/O | |||||||||
146 | VDDIOP0 | GPIO | PA13 | I/O | – | – | A | FLEXCOM4_IO2 | I/O | PIO, I, PU, ST | – |
B | SDMMC1_CK | I/O | |||||||||
147 | VDDIOP0 | GPIO | PA14 | I/O | – | – | A | FLEXCOM4_IO3 | I/O | PIO, I, PU, ST | – |
91 | VDDIOP0 | GPIO | PA15 | I/O | – | – | A | SDMMC0_DAT0 | I/O | PIO, I, PU, ST | – |
89 | VDDIOP0 | GPIO | PA16 | I/O | – | – | A | SDMMC0_CMD | I/O | PIO, I, PU, ST | – |
86 | VDDIOP0 | GPIO | PA17 | I/O | – | – | A | SDMMC0_CK | I/O | PIO, I, PU, ST | – |
88 | VDDIOP0 | GPIO | PA18 | I/O | – | – | A | SDMMC0_DAT1 | I/O | PIO, I, PU, ST | – |
90 | VDDIOP0 | GPIO | PA19 | I/O | – | – | A | SDMMC0_DAT2 | I/O | PIO, I, PU, ST | – |
87 | VDDIOP0 | GPIO | PA20 | I/O | – | – | A | SDMMC0_DAT3 | I/O | PIO, I, PU, ST | – |
36 | VDDIOP0 | GPIO | PA21 | I/O | – | – | A | TIOA0 | I/O | PIO, I, PU, ST | – |
B | FLEXCOM5_IO1 | I/O | |||||||||
35 | VDDIOP0 | GPIO | PA22 | I/O | – | – | A | TIOA1 | I/O | PIO, I, PU, ST | – |
B | FLEXCOM5_IO0 | I/O | |||||||||
34 | VDDIOP0 | GPIO | PA23 | I/O | – | – | A | TIOA2 | I/O | PIO, I, PU, ST | – |
B | FLEXCOM5_IO2 | I/O | |||||||||
45 | VDDIOP0 | GPIO | PA24 | I/O | – | – | A | TCLK0 | I | PIO, I, PU, ST | – |
B | TK | I/O | |||||||||
C | CLASSD_L0 | O | |||||||||
46 | VDDIOP0 | GPIO | PA25 | I/O | – | – | A | TCLK1 | I | PIO, I, PU, ST | – |
B | TF | I/O | |||||||||
C | CLASSD_L1 | O | |||||||||
47 | VDDIOP0 | GPIO | PA26 | I/O | – | – | A | TCLK2 | I | PIO, I, PU, ST | – |
B | TD | O | |||||||||
C | CLASSD_L2 | O | |||||||||
49 | VDDIOP0 | GPIO | PA27 | I/O | – | – | A | TIOB0 | I/O | PIO, I, PU, ST | – |
B | RD | I | |||||||||
C | CLASSD_L3 | O | |||||||||
50 | VDDIOP0 | GPIO | PA28 | I/O | WKUP4 | – | A | TIOB1 | I/O | PIO, I, PU, ST | – |
B | RK | I/O | |||||||||
51 | VDDIOP0 | GPIO | PA29 | I/O | – | – | A | TIOB2 | I/O | PIO, I, PU, ST | – |
B | RF | I/O | |||||||||
C | FLEXCOM2_IO7 | I | |||||||||
80 | VDDIOP0 | GPIO | PA30 | I/O | – | – | A | FLEXCOM6_IO0 | I/O | PIO, I, PU, ST | 2 |
B | FLEXCOM5_IO6 | O | |||||||||
79 | VDDIOP0 | GPIO | PA31 | I/O | – | – | A | FLEXCOM6_IO1 | I/O | PIO, I, PU, ST | 2 |
B | FLEXCOM5_IO5 | O |
Note:
- Fixed feature due to the SAM9X60D1G-I/LZB internal connection.
- Limited feature compared to SAM9X60D1G due to the use of a part of the functionality for other features in the SAM9X60D1G-I/LZB, for example GMAC or FLEXCOM.
- The signal is internally pulled up with a 4.7 kΩ resistor.