4.2.4 PIOD Pin List
Pad No. |
Power |
I/O Type | Primary | Alternate | PIO Peripheral | Reset State | Note | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
Signal | Dir | Signal | Dir | Func | Signal | Dir |
Signal, Dir, |
||||
-- | VDDNF | GPIO | PD0 | I/O | – | – | A | NANDOE | O | PIO, I, PU, ST | 1 |
-- | VDDNF | GPIO | PD1 | I/O | – | – | A | NANDWE | O | PIO, I, PU, ST | 1 |
-- | VDDNF | GPIO | PD2 | I/O | – | – | A | A21/NANDALE | O | A21,O, PD, ST | 1 |
-- | VDDNF | GPIO | PD3 | I/O | – | – | A | A22/NANDCLE | O | A22,O, PD | 1 |
12 | VDDNF | GPIO | PD4 | I/O | – | – | A | NCS3/NANDCS | O | PIO, I, PU, ST | 1 |
-- | VDDNF | GPIO | PD5 | I/O | – | – | A | NWAIT | I | PIO, I, PU, ST | 1 |
-- | VDDNF | GPIO | PD6 | I/O | – | – | A | D16 | I/O | PIO, I, PU, ST | 1 |
-- | VDDNF | GPIO | PD7 | I/O | – | – | A | D17 | I/O | PIO, I, PU, ST | 1 |
-- | VDDNF | GPIO | PD8 | I/O | – | – | A | D18 | I/O | PIO, I, PU, ST | 1 |
-- | VDDNF | GPIO | PD9 | I/O | – | – | A | D19 | I/O | PIO, I, PU, ST | 1 |
-- | VDDNF | GPIO | PD10 | I/O | – | – | A | D20 | I/O | PIO, I, PU, ST | 1 |
-- | VDDNF | GPIO | PD11 | I/O | – | – | A | D21 | I/O | PIO, I, PU, ST | 1 |
-- | VDDNF | GPIO | PD12 | I/O | – | – | A | D22 | I/O | PIO, I, PU, ST | 1 |
-- | VDDNF | GPIO | PD13 | I/O | – | – | A | D23 | I/O | PIO, I, PU, ST | 1 |
18 | VDDNF | GPIO | PD14 | I/O | – | – | – | – | – | PIO, I, PU, ST | 2 |
5 | VDDNF | GPIO | PD15 | I/O | – | – | – | – | – | A20, O, PD | 2 |
6 | VDDNF | GPIO | PD16 | I/O | – | – | – | – | – | A23, O, PD | 2 |
7 | VDDNF | GPIO | PD17 | I/O | WKUP12 | – | – | – | – | A24, O, PD | 2 |
8 | VDDNF | GPIO | PD18 | I/O | WKUP13 | – | – | – | – | A25, O, PD | 2 |
9 | VDDNF | GPIO | PD19 | I/O | – | – | – | – | – | PIO, I, PU, ST | 2 |
23 | VDDNF | GPIO | PD20 | I/O | – | – | – | – | – | PIO, I, PU, ST | 2 |
25 | VDDNF | GPIO | PD21 | I/O | – | – | – | – | – | PIO, I, PU, ST | 2 |
Note:
- Fixed feature due to the SAM9X60D1G-I/LZB internal connection.
- Limited feature compared to SAM9X60D1G due to the use of a part of the functionality for other features in the SAM9X60D1G-I/LZB, for example GMAC or FLEXCOM.