11.7 Interfacing with a QSPI Memory
The Quad Serial Peripheral Interface (QSPI) is a synchronous serial data link that provides communication with external devices in Host mode.
The QSPI can be used in SPI mode to interface to serial peripherals such as ADCs, DACs, LCD controllers, CAN controllers and sensors, or in Serial Memory mode to interface to serial Flash memories.
The QSPI enables the system to execute code directly from a serial Flash memory (eXecute In Place (XIP)) without code shadowing to RAM.
The serial Flash memory mapping is seen in the system as other memories such as ROM, SRAM, DRAM, embedded Flash memory, etc.
With the support of the Quad SPI protocol, the QSPI enables the system to use high-performance serial Flash memories which are small and inexpensive, instead of larger and more expensive parallel Flash memories.
For more information about the QSPI Interface, see Reference Documents.