11.4 Interfacing with Class D Audio Output
The Audio Class D (CLASSD) amplifier is a digital input, Pulse Width Modulated (PWM) output mono Class D amplifier. It features a high-quality interpolation filter embedding a digitally-controlled gain, an equalizer and a de-emphasis filter.
On its input side, the CLASSD is compatible with most common audio data rates. On the output side, its PWM output can drive either:
- high-impedance single-ended or differential output loads (Audio DAC application), or
- external MOSFETs through an integrated non-overlapping circuit (Class D power amplifier application).