11.6 Interfacing with an Image Sensor
The Image Sensor Interface (ISI) system (or "camera interface") manages incoming data from a parallel sensor. It supports a single active interface. The parallel interface protocol can use a free-running clock or a gated clock strategy. It supports several protocols with an 8-bit or 10-bit data width, and raw Bayer format.
For more information about the ISI Interface, see Reference Documents.