This register is relevant only if USART_MODE = 0xA or 0xB in USART Mode
Register.
Returns the baud rate value after the synchronization process completion.
Name:
FLEX_US_LINBRR
Offset:
0x25C
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
LINFP[2:0]
Access
R
R
R
Reset
0
0
0
Bit
15
14
13
12
11
10
9
8
LINCD[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
LINCD[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 18:16 – LINFP[2:0] Fractional Part after
Synchronization
Bits 15:0 – LINCD[15:0] Clock Divider after
Synchronization
DS60001780C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.