33.10.71 TWI Alternative Command Register

Name: FLEX_TWI_ACR
Offset: 0x640
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       NPECNDIR 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 NDATAL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
       PECDIR 
Access R/WR/W 
Reset 00 
Bit 76543210 
 DATAL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 25 – NPEC Next PEC Request (SMBus Mode only)

ValueDescription
0

The next transfer does not use a PEC byte.

1

The next transfer uses a PEC byte.

Bit 24 – NDIR Next Transfer Direction

ValueDescription
0

Write direction.

1

Read direction.

Bits 23:16 – NDATAL[7:0] Next Data Length

ValueDescription
0

No data to send (see Alternative Command).

1–255

Number of bytes to send for the next transfer.

Bit 9 – PEC PEC Request (SMBus Mode only)

ValueDescription
0

The transfer does not use a PEC byte.

1

The transfer uses a PEC byte.

Bit 8 – DIR Transfer Direction

ValueDescription
0

Write direction.

1

Read direction.

Bits 7:0 – DATAL[7:0] Data Length

ValueDescription
0

No data to send (see Alternative Command).

1–255

Number of bytes to send during the transfer.