33.10.56 TWI Control Register (FIFO_ENABLED)
If FIFO is enabled (FLEX_US_CR.FIFOEN=1), see TWI Multiple Data Access for details.
| Name: | FLEX_TWI_CR (FIFO_ENABLED) |
| Offset: | 0x600 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FIFODIS | FIFOEN | TXFLCLR | RXFCLR | TXFCLR | |||||
| Access | W | W | W | W | W | ||||
| Reset | – | – | – | – | – |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ACMDIS | ACMEN | ||||||||
| Access | W | W | |||||||
| Reset | – | – |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CLEAR | PECRQ | PECDIS | PECEN | SMBDIS | SMBEN | HSDIS | HSEN | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SWRST | QUICK | SVDIS | SVEN | MSDIS | MSEN | STOP | START | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – |
Bit 29 – FIFODIS FIFO Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disable the Transmit and Receive FIFOs. |
Bit 28 – FIFOEN FIFO Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enable the Transmit and Receive FIFOs. |
Bit 26 – TXFLCLR Transmit FIFO Lock CLEAR
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Clears the Transmit FIFO Lock. |
Bit 25 – RXFCLR Receive FIFO Clear
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Empties the Receive FIFO. |
Bit 24 – TXFCLR Transmit FIFO Clear
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Empties the Transmit FIFO. |
Bit 17 – ACMDIS Alternative Command Mode Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Alternative Command mode disabled. |
Bit 16 – ACMEN Alternative Command Mode Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Alternative Command mode enabled. |
Bit 15 – CLEAR Bus CLEAR Command
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | If Host mode is enabled, send a bus clear command. |
Bit 14 – PECRQ PEC Request
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | A PEC check or transmission is requested. |
Bit 13 – PECDIS Packet Error Checking Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | SMBus PEC (CRC) generation and check disabled. |
Bit 12 – PECEN Packet Error Checking Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | SMBus PEC (CRC) generation and check enabled. |
Bit 11 – SMBDIS SMBus Mode Disabled
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | SMBus mode disabled. |
Bit 10 – SMBEN SMBus Mode Enabled
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | If SMBDIS = 0, SMBus mode enabled. |
Bit 9 – HSDIS TWI High-Speed Mode Disabled
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | High-speed mode disabled. |
Bit 8 – HSEN TWI High-Speed Mode Enabled
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | High-speed mode enabled. |
Bit 7 – SWRST Software Reset
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Equivalent to a system reset. |
Bit 6 – QUICK SMBus Quick Command
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | If Host mode is enabled, a SMBus Quick Command is sent. |
Bit 5 – SVDIS TWI Client Mode Disabled
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Client mode is disabled. The shifter and holding characters (if it contains data) are transmitted in the case of a read operation. In a write operation, the character being transferred must be completely received before disabling. |
Bit 4 – SVEN TWI Client Mode Enabled
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables Client mode (SVDIS must be written to 0). |
Bit 3 – MSDIS TWI Host Mode Disabled
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Host mode is disabled, all pending data is transmitted. The shifter and holding characters (if it contains data) are transmitted in the case of a write operation. In a read operation, the character being transferred must be completely received before disabling. |
Bit 2 – MSEN TWI Host Mode Enabled
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables Host mode (MSDIS must be written to 0). |
Bit 1 – STOP Send a STOP Condition
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | STOP condition is sent just after completing the current byte transmission in Host Read mode. – In single data byte host read, both START and STOP must be set. – In multiple data bytes host read, the STOP must be set after the last data received but one. – In Host Read mode, if a NACK bit is received, the STOP is automatically performed. – In host data write operation, a STOP condition will be sent after the transmission of the current data is finished. |
Bit 0 – START Send a START Condition
This action is necessary when the TWI peripheral needs to read data from a client. When configured in Host mode with a write operation, a frame is sent as soon as the user writes a character in the Transmit Holding register (FLEX_TWI_THR).
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | A frame beginning with a START bit is transmitted according to the features defined in the TWI Host Mode register (FLEX_TWI_MMR). |